Highlights

  • Characterization environment is for Precision Current-Voltage Analyzer Series. It is available either on user’s PC or B150x mainframe PC (embedded Windows 10)
  • Multiple measurement modes for quick setup and measurement execution (application test, classic test, tracer test, quick test and oscilloscope view)
  • Graphical display, automated analysis capabilities and data generation to Excel and image for analysis and reporting
  • Built-in database (workspace) records test data automatically and simplifies the data management without numerous data files
  • GUI-based control of the Keysight B2200A, B2201A and E5250A switching matrices
  • EasyEXPERT remote control function supports the remote measurement execution of application tests that are created on GUI interactively, via the LAN interface
  • Data back capability and various data protection feature for shared usage by multiple users
  • EasyEXPERT group+ is upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software

Keysight EasyEXPERT group+ GUI based characterization software is available for Keysight Precision Current-Voltage Analyzer Series. It is available on your PC or the B150xA’s embedded Windows 10 platform with 15-inch touch screen to accelerate the characterization tasks. It supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management either interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT group+ makes it easy to perform complex device characterization immediately with the ready-to-use measurements (application tests) furnished, and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight Precision Current-Voltage Analyzer Series provides the complete solution for device characterization with these versatile capabilities.

Learn more about Keysight EasyEXPERT/Desktop EasyEXPERT Device Characterization Software.

Featured Resources for the EasyEXPERT group+ Software (for B150x Mainframe)

Veja todos os recursos

Veja todos os recursos

Want help or have questions?