What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
System Requirements for Host PC with Keysight E8491B
Keysight Technologies' E8491B Option 001 IEEE-1394/PCI Plug-in card works reliably with PCs which are PCI 2.1 compliant and have the latest BIOS installed.
Here's a list of Keysight Vectras which are PCI 2.1 compliant.
- VE Series 3 & up
- VL series 5 & up
- XA Pentium Pro
- VA Pentium Pro
- Kayak All
Windows NT users can determine if their PCs are PCI 2.1. compliant.
Run the NTHQ utility found on the Windows NT installation CD in the \support\hqtool directory.
- If NTHQ reports that your PCI BIOS version is 2.1 or greater, then the Keysight E8491B product is supported on this computer.
- If PCI BIOS version 2.0 is detected, depending upon the computer manufacturer's implementation of PCI 2.0, the Keysight E8491B product may or may not work.
- Upgrading your BIOS may make your computer PCI 2.1 compliant. It is recommended that you upgrade your BIOS and run the NTHQ utility again. To see if a BIOS upgrade is available, contact the manufacturer of your computer or visit their web site. Also, before updating your PC, make a back-up system disc.
Windows 95 users:
Download the Keysight E8491B PCI 2.1 Compliance Utility. This utility will determine whether or not the E8491B product is supported on your computer.
- If PCI BIOS version 2.0 is detected, depending upon the computer manufacturer's implementation of PCI 2.0, the E8491A may or may not work.
- Upgrading your BIOS may make your computer PCI 2.1 compliant. It is recommended that you upgrade your BIOS and run the enclosed utility again. To see if a BIOS upgrade is available, contact the manufacturer of your computer or visit their web site. Also, before updating your PC, make a back-up system disc.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-02-20 | n/a | pcirev.exe |
Release Date | Version |
---|---|
2004-02-20 | n/a |
Version Description |
---|
pcirev.exe |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows NT
- Windows 95/98
Prerequisites
- See Above
Supported Instruments
- E8491B
No previous versions available
SHOW MORE