這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Output Ratings
- Output voltage: 0 to 8 V
- Output current (40° C): 0 to 50 A
- Maximum current (50° C/55° C): 45 A/42.5 A
Programming Accuracy at 25°C ±5°C
- Voltage 0.06% + 5 mV
- Current 0.15% + 60 mA
Ripple & Noise from 20 Hz to 20 MHz
- Voltage rms: 300 µV
- Peak-to-Peak: 3 mV
- Current rms: 25 mA
Load and Line Regulation
- Load Voltage: 1 mV
- Load Current: 2 mA
- Line Voltage: 0.5 mV
- Line Current: 2 mA
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型