Choose a country or area to see content specific to your location
Solution Briefs
The Keysight SD1000A Safety Disconnect Relays (SDR) is an accessory for the Keysight RP7900A series of regenerative power system (RPS). Since the RPS can output high power (up to 10 kW) and high voltage (more than 500 V), operator safety is a primary concern. Keysight engineers designed the SDR with both the safety of operators as well as the safety of units under test (UUTs) in mind. There is even redundancy in all the safety features so that a single point failure will not make the system unsafe.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.