Solution Briefs
The Keysight SD1000A Safety Disconnect Relays (SDR) is an accessory for the Keysight RP7900A series of regenerative power system (RPS). Since the RPS can output high power (up to 10 kW) and high voltage (more than 500 V), operator safety is a primary concern. Keysight engineers designed the SDR with both the safety of operators as well as the safety of units under test (UUTs) in mind. There is even redundancy in all the safety features so that a single point failure will not make the system unsafe.
O que você está procurando?