Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
Frequency ranges: 40 Hz to 110 MHz
An Industrial Standard in Mid-Frequency Impedance Measurements
Keysight Technologies, Inc. 4294A precision impedance analyzer is an industrial standard in mid-frequency impedance measurements up to 110 MHz with its unsurpassed performance and powerful analysis capabilities for a wide range of component and material measurement applications in general R&D, QA, and incoming inspection.
Key features
1. Accurate, real-world characterization of electronic components
- The equivalent circuit function enables modeling of the impedance vs. frequency characteristics with three or four elements to help you design quality circuits and effective components.
2. State-of-the-art technology for improved measurement performance
- Impedance measurement range covers from 10 mΩ to 200 MΩ (typical). When compared to that of a general network analyzer (typically 3 Ω to 1 kΩ), it is clear the 4294A has an extremely broad impedance measurement range.
3. Impedance analysis under various operating conditions
- 5 mVrms to 1 Vrms, 200 uArms to 20 mArms variable test signal
- 0 to ± 40 V DC voltage bias, ± 100 mA DC current bias
- Test level monitor function
- Segment sweep
4. Accessories for various measurement needs
- 42941A impedance probe for in-circuit measurements
- 42942A terminal adapter for 7-mm test fixtures
- 16451B dielectric/16452A liquid/16454A magnetic test fixtures
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.