Column Control DTX

4294A Precision Impedance Analyzer

Product Fact Sheets

Product Fact Sheet

Frequency ranges: 40 Hz to 110 MHz

An Industrial Standard in Mid-Frequency Impedance Measurements

Keysight Technologies, Inc. 4294A precision impedance analyzer is an industrial standard in mid-frequency impedance measurements up to 110 MHz with its unsurpassed performance and powerful analysis capabilities for a wide range of component and material measurement applications in general R&D, QA, and incoming inspection.

Key features

1. Accurate, real-world characterization of electronic components

- The equivalent circuit function enables modeling of the impedance vs. frequency characteristics with three or four elements to help you design quality circuits and effective components.

2. State-of-the-art technology for improved measurement performance

- Impedance measurement range covers from 10 mΩ to 200 MΩ (typical). When compared to that of a general network analyzer (typically 3 Ω to 1 kΩ), it is clear the 4294A has an extremely broad impedance measurement range.

3. Impedance analysis under various operating conditions

- 5 mVrms to 1 Vrms, 200 uArms to 20 mArms variable test signal

- 0 to ± 40 V DC voltage bias, ± 100 mA DC current bias

- Test level monitor function

- Segment sweep

4. Accessories for various measurement needs

- 42941A impedance probe for in-circuit measurements

- 42942A terminal adapter for 7-mm test fixtures

- 16451B dielectric/16452A liquid/16454A magnetic test fixtures
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
By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement Informationen darüber, wie wir diese Daten verwenden.

Thank you

A sales representative will contact you soon.

Column Control DTX