Choose a country or area to see content specific to your location
Technical Overviews
Key Features
The Keysight Technologies, Inc. 909A coaxial termination is a low-reflection load for terminating 50 Ω coaxial systems in their characteristic impedance. This termination is widely used for broadband instrument measurement and for coaxial instrumentation from DC to 18 GHz.
The Keysight 909A is furnished with an Amphenol precision 7 mm connector (APC-7). This is a broadband connector with low RF leakage and a clearly defined reference plane. In addition, the connector is sexless, so any pair mates without an adapter. As an option, the Keysight can be supplied with a type-N connector, either male or female, compatible with MIL-C-39012. These connectors mate with all styles of type-N connectors and are made of stainless steel for durability.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.