Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Command Expert 1.5 System Requirements
System Feature | Requirement |
---|---|
Operating System | Windows 7: 32-bit or 64-bit. Starter, Home Basic, Home Premium, Professional, Ultimate, or Enterprise Edition Windows 8, 8.1, 8.1 Update 1: 32-bit or 64-bit. Windows 8, Pro, or Enterprise edition Windows 10: 32-bit or 64-bit. Home, Pro, Enterprise, or Education edition |
Disk | At least 1GB free disk space |
Keysight IO Libraries Suite | Version 15.0 or later |
Monitor | 1024x768 minimum resolution |
Browser | Internet Explorer 6 or above (Internet Explorer 7 or above recommended) |
Application | Supported Versions |
---|---|
MATLAB | MATLAB R2009a through R2015b |
Visual Studio | Visual Studio 2005, 2008, 2010, 2012, 2013* |
LabVIEW | LabVIEW 8.2.1 through LabVIEW 2015 |
VEE | VEE Pro or Runtime Version 9.22 or 9.3 |
SystemVue | SystemVue 2013.07 or above |
Excel | Excel 2007, 2010, 2013, 2016 |
Python | 2.5, 2.6, 2.7, 3.2, 3.3, 3.4 (32-bit or 64-bit) |
*You must target a full version of the .NET Framework, not a Client Profile. Also, if you want to run sequences in .NET applications (as opposed to using SCPI.NET drivers), you need Visual Studio 2008 or later.
Last Revised November 21, 2015
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility