코스 개요

For simulation in vehicle safety, the use of airbag models has been standard for a long time. In most cases, models defined with the uniform-pressure option are sufficient. The growing requirements for out-of-position load cases, the deployment of side airbags, and the investigation of the opening behavior of cover flaps make it essential to enable a numerical description of the gas dynamics inside the airbag. This is where the Finite Point Method (FPM), a CFD method developed by ESI, comes into play. Participants will learn the basics as well as possible procedures for modeling airbag systems. Theory and practical applications introduce the function and use of the individual VPS/PAM-SAFE options. The course covers the construction of simple, basic airbag models up to the extension of the models to be able to represent the flow behavior of the airbag gas in detail. Visual-CRASH for PAM and Visual-Viewer are used for pre-and post-processing.

Audience

청중

Engineers who have already gathered experience in crash and airbag design.

Course Objective

 코스 목적

Learn about and understand the basic aspects of airbag modeling. Learn to set up a simple Uniform Pressure airbag, how to add the definitions for gas dynamics (FPM) and analyze the results. Learn how to ensure your model accuracy by learning about the best modeling guidelines and practices.

 코스 내용

Duration icon 지속: 2 Days
Level icon  레벨: Advanced

No suitable date or place? Request custom training.

Day 1

  • Basics of airbag definition
  • Meshing and Folding
  • Single- and Multi-chamber option
  • Possibilities of Initial Metric Option
  • Material models for airbag fabrics
  • Contact definition for airbags
  • Exercises in between
  • Explanations about Pre- and Postprocessing

Day 2

  • Overview of the theory of FPM
  • Explanations with different application examples
  • Setup and transformation of example datasets
  • Exercises in between
  • Explanations about Pre- and Postprocessing
  • Usage of customer datasets (on demand)

Ready to level up your knowledge and skills?

Join industry professionals and take your learning to the next level with our expert-led training.