FEM, BEM, and SEA methods for structure-borne and airborne exterior noise.
Virtually test regulatory compliance, optimize AVAS placement, and assess speed, tire, and powertrain contributions.
Evaluate urban noise impact, validate against certification targets, and reduce expensive fly-over tests.
Predict ISO6393 sound power levels, assess powertrain and exhaust noise, and test design countermeasures.
Highly accurate noise predictions supported by a rich library of validated material models.
Use boundary elements, ray tracing, or SEA to match the needs of each noise source and frequency range.
무엇을 찾고 있습니까?