Choose a country or area to see content specific to your location
Testing the higher, dynamically variable power provided by the USB Type-C power delivery (PD) system requires extensive verification and testing to achieve compliance with USB Type-C standards. End-to-end USB Type-C connections between devices are made through configuration channel (CC) lines. Cable orientation — a critical factor for Type-C connectors — is also determined through the CC line. During compliance testing, important design parameters for PD that must be measured include: voltage level, device charging, cable functionality, and determination of provider versus consumer device status.
When a Type-C consumer device requests a specific power profile, verification that the connected provider sourced the right voltage, current, or wattage profile is needed. The CC lines CC1 / CC2 are monitored with a 300 kHz signal and measured for proper protocol, generated voltage, and current. The resulting eye diagram is analyzed with an oscilloscope. Verifying the PD circuit layout requires performing power integrity measurements of key parameters like supply drift, periodic and random disturbances (PARD), programmable power rail response, and high-frequency transient and noise.
How to Test USB Type-C Power Delivery
Power Integrity Analysis Software
Debug & Analysis Software |
|
Connectivity & Usability Software |
|
Compliance Test Applications | Ethernet |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
How to Test USB Type-C Power Delivery
Embedded protocol decode/trigger software for USB 2.0, 10/100 ETH, PCIe 2/1, and more
Debug & Analysis Software | |
Connectivity & Usability Software |
|
Compliance Test Applications | Ethernet |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
How to Test USB Type-C Power Delivery
Make power integrity measurements that need mV sensitivity when measuring noise, ripple, and transients on DC supplies
Bandwidth | 2 GHz |
Type | |
Probe Type |
|
How to Test USB Type-C Power Delivery
500 MHz on all 8 channels, option to integrate up to 8 instruments in one, hardware accelerated plotting, and fully upgradeable to 6 GHz
Bandwidth | 500 MHz |
Max Memory Depth | 1.6 Gpts |
Max Sample Rate | 16 GSa/s |
Type |
|
How to Test USB Type-C Power Delivery
Advanced Signal Integrity Software (EQ, InfiniiSimAdv, Crosstalk) for S-Series, EXR-Series, and MXR-Series oscilloscopes
Debug & Analysis Software | Null |
Connectivity & Usability Software | Null |
Compliance Test Applications | Null |
Select Oscilloscope Series | Null |
Software Type | Null |
Applications | Null |
Compatible Instruments | Null |
How to Test USB Type-C Power Delivery
Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.
Debug & Analysis Software |
|
Connectivity & Usability Software |
|
Compliance Test Applications | none |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
Additional resources for USB Type-C power delivery testing
Verifying Peripheral Component Interconnect Express (PCIe®) 5.0 transmitter compliance involves physical layer signal quality and transmitter equalization testing using a high-bandwidth oscilloscope. Learn how to quickly test for compliance using an automated PCIe 5.0 test solution.
Learn more
USB 2.0 compliance requires an oscilloscope with 2 GHz or higher bandwidth, a dedicated test fixture, and USB 2.0 compliance software. Learn how to test USB 2.0 compliance to ensure interoperability.
Learn more
Ensuring interoperability of a DDR5 transmitter with other devices requires extensive testing to JEDEC conformance standards. Learn how to use a high-bandwidth oscilloscope and probes, along with interposer boards for probing as close to the silicon as possible, to test the exhaustive list of conformance measurements and test cases required for compliance.
Learn more
Need help finding the right solution for you?