何をお探しですか?
What if Your Entire Government Ecosystem Could be Tested End-to-End?
Ensure Secure, Compliant Government Systems Through Intelligent Automation
Secure Critical Systems. Accelerate Government Mobilization. Deliver More Value.
From legacy mainframe to cloud-native applications, Keysight Eggplant provides AI-powered testing that ensures your government systems perform flawlessly when lives and national security depend on them.
Our non-invasive, security-first testing platform validates any technology across any environment while meeting the strictest compliance requirements. This helps agencies to modernize faster, reduce costs, and maintain the reliability required of them.
Trusted by Teams Who Test Smarter and Release Faster
-
“Eggplant enabled the team to move from completing a 10-hour test event every three days to running a 24-hour test event every day.”
US Army
-
“Keysight Generator has significantly improved productivity. It took only 30 minutes to generate test assets for 48 requirements; work that previously took about three weeks of manual scripting”
QA manager, leading enterprise it company
-
“...we succeeded in reducing the man-hours by 92% across the entire testing process when compared to conventional manual testing.”
Ms. Mio Azuma, Researcher, FUJIFILM Software Co
-
“The execution time for the Flightkeys UI systems has been reduced by 93%, reducing three weeks of manual testing to just one day.”
Jerry park, Automation Engineer, jet blue
-
“We are amazed by the engagement and no other vendor comes close to providing the support that Eggplant delivers.”
Michelle divecchis, quality assurance manager, sheetz
Powerful Software Testing Capabilities with Keysight Eggplant
Test everything from COTS to custom platforms with AI-powered testing that spans any platform or system.
Comprehensive System Coverage
Nothing slips through the cracks when you test every government interface, from legacy desktops and mainframes to mobile apps, MFA systems, cloud portals, and cross-agency integrations.
Advanced Visual Validation
Every detail displays correctly when you validate complex forms, geospatial maps, dashboards, and digital services with precision, allowing you to see what your users and operators see.
True End-to-End Workflow Validation
Every process flows correctly when one seamless test spans entire government ecosystems, from benefits enrolment to case management to financial and procurement systems.
Automated Reliability and Compliance Assurance
Prevent failures and stay compliant with continuous, automated testing that validates against FISMA, FedRAMP, and DoD cybersecurity frameworks while catching vulnerabilities and integration risks early.
Intelligent Software Testing for Non-Invasive Cross-Platform Testing
World Class AI Computer Vision
Ensure citizen-facing applications and internal systems deliver the intended user experience through computer vision technology that validates interfaces, workflows, and accessibility compliance exactly as real users would experience them.
Automated Compliance Reporting
Generate comprehensive audit trails, compliance documentation, and test evidence automatically, streamlining assessments, security reviews, and continuous monitoring requirements while reducing manual documentation overhead.
Secure Air Gapped Platform
Deploy entirely within your secure government environment with no external dependencies or cloud connectivity required, maintaining full control over sensitive data while meeting the most stringent security and air-gap requirements.
Complex Technology Integration
Modern government IT environments encompass legacy mainframes, commercial off-the-shelf software, cloud services, and custom applications that must work seamlessly together across security boundaries and diverse platforms, including web and mobile, as well as custom devices and Citrix deployments.
Discover More Software Testing Resources
Frequently Asked Questions for Government Software Testing
Keysight Eggplant can test and automate end-to-end workflows across legacy mainframes, proprietary platforms, citizen-facing applications, and mission-critical infrastructure to ensure seamless modernization.
Yes, Keysight Eggplant's non-invasive approach can test any system regardless of age or technology, including mainframes, proprietary applications, and undocumented legacy systems, without requiring source code access or system modifications.
Keysight Eggplant can be deployed in any security environment including air-gapped systems, classified networks, and environments requiring the highest security clearances.
Yes. Healthcare software often needs to comply with standards like HIPAA, GDPR, or other regional data protection and patient-privacy regulations. Eggplant’s testing can include validation for data handling processes, privacy, audit trails, as well as performance and reliability benchmarks, helping organizations meet required standards.
Yes. Eggplant is designed to handle complex, large-scale environments, supporting extensive workflows and multiple integrated systems across departments or agencies.
Keysight Eggplant has capabilities for testing at scale, simulating many users or high loads, and measuring metrics like latency, throughput, and error rates. This helps healthcare providers ensure systems remain reliable under expected real-world usage and during surges (e.g. high appointment volume).
Results can be seen immediately in test coverage, risk reduction, and faster deployment cycles, with ongoing benefits as Eggplant continuously adapts to evolving systems.
Try Keysight Eggplant Today!
Get in touch for a demo or free trial of Keysight Eggplant software.
Want help or have questions?