何をお探しですか?
10753C Tripod, Lightweight
-
画像はありません
The Keysight 10753C Tripod provides a mounting for the Keysight 5519A/B laser head.
The Keysight 10753C Tripod provides a mounting for the Keysight 5519A/B laser head.
HIGHLIGHTS
The Keysight 10753C Tripod provides a mounting for the Keysight 5519A/B laser head. The tripod allows Keysight 5530 Laser Calibration system optics to be located remotely from the laser head, yielding greater accuracy and simplifying fixturing. The remote setup also eliminates heat-caused distortions. The Keysight 10753C adjusts for height, rotation, tilt, and lateral offset. The tripod is collapsible, covers a height to laser beam range of 432 mm to 1880 mm. The Keysight 10753C tripod complements a family of measurement optics and lasers that comprise Keysight laser interferometer calibration systems.
- Facilitates precise and rapid alignment
- Speeds system setup and customization
- Provides secure mount
- Available for use in a variety of Keysight systems, including the Keysight 5530 Laser Calibration system
機能の拡張
ご要望、ご質問はございませんか。