Choose a country or area to see content specific to your location
應用說明
Overview
The dielectric properties measurement such as relative permittivity (dielectric constant: Dk) and dielectric loss tangent (dissipation factor: Df) is essential for the development and quality assurance of PCB materials. Traditionally, the dielectric properties of PCB materials for commercial use have been tested at relatively low frequencies such as 1 MHz and 1 GHz. The required measurement frequencies are being increased in line with the trend to higher data transfer speeds for mobile handsets, PCs and tablet devices. For example, PCB materials for wireless communication devices are tested at frequency points between 1 GHz and 10 GHz frequency range.
Solution
The resonant cavity method provides high accuracy in the measurement at specific resonant frequency points.
解鎖內容
免費註冊
*Indicates required field
感謝您!
您的表格已成功送出
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
請銷售人員與我聯絡。
*Indicates required field
感謝您!
A sales representative will contact you soon.