Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
EMPro 2015.01 Hotfix 1
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux 64-bit | empro_2015_01_hf1_linux.zip | Download | 222,298,112 bytes (212 MB) |
Windows 64-bit | empro_2015_01_hf1_win.zip | Download | 158,334,976 bytes (151 MB) |
Description
This is a general hotfix which addresses issues in a couple of areas: FEM performance for designs with high port count, remote and distributed simulations and ADS-EMPro 3D components.
Details can be found in the release notes.
Documentation
- Release Notes (PDF, 127 KB)
- Installation Instructions (PDF, 199 KB)
Return to the EMPro Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility