Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Real-Time Oscilloscopes — Compliance
- Infiniium UXR‑Series Oscilloscopes
- UXR0104A Infiniium UXR-Series Oscilloscope: 10 GHz, 4 Channels, 3.5 mm
UXR0104A Infiniium UXR-Series Oscilloscope: 10 GHz, 4 Channels, 3.5 mm
The UXR0104A is the 10 GHz, 4 channel, Infiniium UXR-Series real-time oscilloscope.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The UXR0104AA is the 10 GHz, 4 channel, Infiniium UXR-Series real-time oscilloscope with the most comprehensive set of probing, analysis applications, and measurements for advanced technologies. EVM performance for wideband mmWave measurements that rivals even the best signal analyzers. UXR-Series scopes have flexible upgrades: Bandwidth up to 110GHz, Memory up to 2Gpts, DDC up to 2.16GHz, and configurable frequency extensions up to 10GHz.
HIGHLIGHTS
- 10 GHz bandwidth
- 4 full-bandwidth channels
- 128 GSa/s sample rate on all channels
- up to 2 Gpts of memory
- 10-bit ADC
- Upgradable to 110 GHz
- optional calibration module for on-site self-calibration
- high-speed SDA and Clock Recovery included
- user-defined functions included
What's included:
- USB keyboard and mouse
- 1 mm ruggedized female-to-1 mm female adaptor
- wrench, 2 mm thick, dual-ended, fits 6 mm and 7 mm
- torque wrench, 4 in-lb, 6 mm, open end
- torque wrench, 8 in-lb, 5/16 Inch
- double-ended torque wrench, 4 and 10 in-lb, 14 mm, open end
- adapter, coaxial straight 2.92 mm jack-to-2.40 mm jack, 50 Ω, 40 GHz
- 1 mm ruggedized female-to-2.92 mm female connector saver adapter
- ESD mat with wrist strap and cord
- heel ground strap
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility