Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- N6700 Series Modular System Power Supplies
- N6700 Power System Basic Performance Modules
- N6776A Power Module, 100V, 3A, 300W
N6776A Power Module, 100V, 3A, 300W
Power Module, 100V, 3A, 300W
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The Keysight N6776A DC Power Module, 100V, 3A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price.
Highlights
Output ratings
- Voltage: 100 V
- Current: 3 A
- Power: 300 W
Programming accuracy (at 23°C ±5°C)
- Voltage: 0.1% +100 mV
- Current: 0.15% + 30 mA
Ripple & noise (20 Hz to 20 MHz)
- Voltage peak-to-peak: 45 mV
- Voltage rms: 18 mV
- Current rms: 6 mA
The Keysight N6776A is a 300 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility