Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Switches
- U7106F Multiport Electromechanical Coaxial Switch
U7106F Multiport Electromechanical Coaxial Switch
Keysight 67 GHz, SP6T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
- SP6T configuration, magnetic latching, terminated ports
- Opto-electronic indicator and current interrupts
- Superior isolation and VSWR
- TTL/5V CMOS compatible (optional)
The Keysight U7106F, DC to 67 GHz, SP6T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 6-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7106F terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.
Interested in a U7106F?
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility