HIGHLIGHTS

  • 5 channels, high density per a single-slot module
  • Wide output range, up to 30 V / 500 mA per channel
  • Resolution down to 6 μV / 10 pA
  • Accurate and flexible measurements, from DC to pulsed measurements, with pulse width down to 100 μs at 500 kSa/s sampling rate
  • Seamless current measurement ranging
  • 25 μVrms low voltage source noise performance with PX0107A low noise filter

The Keysight M9615A is a PXIe five-channel precision source / measure unit (SMU). It supports accurate measurement up to 30 V / 500 mA with resolution down to 6 uV / 10 pA. While a PXIe SMU improves channel density compared with a benchtop SMU, the M9615A enable higher channel density in the same footprint. They also provide a wider output range than a conventional PXIe four-channel SMU at a lower cost per channel. Pulsed and sampling capabilities allow the M9615A to perform a variety of measurements, from DC to pulsed measurements, with pulse width down to 100 μs at a sampling rate of 500 kSa/s. Their seamless current measurement ranging function reduces test duration by eliminating the time it takes to change the range and expands the dynamic range to cover four measurement ranges. These capabilities make the M9615A suitable for applications that require high channel density, such as semiconductor reliability testing and integrated circuit (IC) tests.

Key Specifications

Maximum Voltage Per Output
30 V
Maximum Current per Output
500 mA (DC and Pulse)
Supported Measurements
n/a
Minimum Current Measurement Resolution
10 pA
Max Sample Rate
0.5 MSa/s
Maximum Voltage Per Output
Maximum Current per Output
Supported Measurements
Minimum Current Measurement Resolution
Max Sample Rate
30 V
500 mA (DC and Pulse)
n/a
10 pA
0.5 MSa/s
View More
Max Sample Rate:
0.5 MSa/s
Maximum Current per Output:
500 mA (DC and Pulse)
Maximum Output Current:
500 mA (DC and Pulse)
Maximum Voltage Per Output:
30 V
Minimum Current Measurement Resolution:
10 pA
Minimum Voltage Measurement Resolution:
6 μV
Number of Outputs:
5
Platform:
PXIe
Pulse Width Range:
100 μs
Slots:
1 slot
Supported Measurements:
n/a
M9615A PXIe 5-channel Precision Source Measure Unit

Interested in a M9615A?

Featured Resources for PXIe Precision Source/Measure Unit

View All Resources

View All Resources

Want help or have questions?