Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5395C Ethernet 10/100/1G Transmitter Electrical Test Fixture for N5392B/C 10/100/1G Compliance Application

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent 1157A Active Oscilloscope probe Image N4822A Socketed Tip for Application Fixtures 

    N4822A Socketed Tip for Application Fixtures

    • Up to 3 GHz with N2751A/52A
    • Up to 1.5 GHz with N2750A
    • Supports InfiniiMode measurement
       

  • N2750A InfiniiMode 1.5 GHz Active Differential Probe N2750A InfiniiMode 1.5 GHz Active Differential Probe 

    N2750A InfiniiMode 1.5 GHz Active Differential Probe

    • 1.5 GHz
    • InfiniiMode – differential, single-ended, common mode measurement with a single probe
    • Quick action scope control

  • E2678A E2678A InfiniiMax single-ended/differential probe head and accessories [Discontinued] 

    E2678A InfiniiMax single-ended/differential probe head and accessories [Discontinued]

    Single-ended/differential socketed probe head and accessories for InfiniiMax probes

  • N8900A InfiniiView Oscilloscope Analysis Software N5392C Ethernet 10/100/1G Compliance Software with Energy Efficient Ethernet 

    N5392C Ethernet 10/100/1G Compliance Software with Energy Efficient Ethernet

    • Rapid and automated testing of Energy Efficient Ethernet network devices
    • Compliance test coverage Energy Efficient Ethernet IEEE802.3az-2010 specification
    • Wide range of Energy Efficient Ethernet electrical tests are performed
       

  • no image available N5392B Ethernet 10/100/1G Compliance Software with Energy Efficient Ethernet 

    N5392B Ethernet 10/100/1G Compliance Software with Energy Efficient Ethernet

    • Provides rapid automated testing of Energy Efficient Ethernet (EEE) network devices
    • Automates compliance tests in the EEE IEEE802.3az-2010 specification
    • Wide range of EEE electrical tests for 1000BASE-T, 100BASE-TX and 10BASE-T

  • DSO80000B series oscilloscopes Infiniium 80000B DSO Series High-Performance Real-Time Oscilloscopes [Discontinued] 

    Infiniium 80000B DSO Series High-Performance Real-Time Oscilloscopes [Discontinued]

    2 GHz to 13 GHz high-performance real-time lab oscilloscopes with 40 GSa/s sample rate, upgradeable bandwidth, and the industry’s lowest noise floor.

  • 1130A Infiniimax Oscilloscope Probe 1130B InfiniiMax 1.5 GHz Probe 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak
       

  • 1130A Infiniimax Oscilloscope Probe 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] 

    1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued]

    InfiniiMax 1130A 1.5-GHz probing system is the perfect complement to InfiniiVision and Infiniium Series oscilloscopes for more accurate high-speed differential signal probing