- Accessories
- Probes and Probe Accessories
- N2805A High-Voltage Differential Probe, 200 MHz
N2805A High-Voltage Differential Probe, 200 MHz
Obtain superior differential signal measurements with a long cable length (5 m) and 50:1 attenuation ratio
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Key features and specs
- 200-MHz bandwidth
- Rated to measure differential voltage up to ±100 VDC + peak AC with high CMRR of >70 dB at 1 MHz
- Zero offset adjustable
- Long cable length (5m)
Included accessories
- Two alligator clips
- Two hook clips
- Two pincer clips
- Two browser tips
The N2805A is a 200-MHz differential probe designed to provide superior differential signal measurements with long cable length (5 m), making it ideal in an environment where extended cable length is required. The probe offers 50:1 attenuation ratio, allowing it to be used adequately for up to ±100V DC+peakAC of high voltage differential measurements with high CMRR. The differential probe has a differential input resistance of 4 MΩ and low input capacitance of 4 pF to minimize circuit loading. The probe is powered by Keysight’s oscilloscope AutoProbe interface.
Extend the Capabilities
Featured Resources for N2805A High-Voltage Differential Probe, 200 MHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility