Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E9301A E-Series Average Power Sensor

Sold By:

Typical Configuration  

Typical Configuration

E9301A Power Sensor-Average, 10 MHz to 6 GHz, -60 to +20 dBm

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Configure

E9301A-0B1 English language operating and service guide, printed
E9301A-A6J ANSI Z540-1-1994 Calibration
E9301A-ABJ Japan - Japanese operating and service guide, printed
E9300A-CD1 Documentation Optical Disk

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available EPM and EPM-P Series Power Meters 

    EPM and EPM-P Series Power Meters

    • EPM Series: measure average power over a range -70 dBm to +44 dBm, and over frequency range 9 kHz to 110 GHz
    • EPM-P Series: measure peak, average and time-gated power over -65 dBm to +20 dBm, to 18 GHz using E932XA power sensors.

  • no image available P-Series Power Meters 

    P-Series Power Meters

    The Keysight P-Series power meters provide wideband (30 MHz video bandwidth) peak, average, peak-to-average ratio, maximum power, minimum power, rise time, fall time and statistical (CCDF, PDF) measurements.