- E7475A GSM Based Drive Test Systems [Obsolete]
E7475A GSM Based Drive Test Systems
Product Status:
Obsolete
Obsolete
Prev
Next
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
- Wireless network optimization
- Site selection and evaluation
- Network performance characterization
- Troubleshooting
- Interference management
- Flexible alerts and alarms
- Real Time mapping option
- Multi-format export capabilities
- Indoor and Outdoor navigation options
- Laptop and GPS or Travel Pilot support for outdoor
- Carry pack and touch-tablet options for indoor
A critical measure of the quality of a wireless network is the performance of the air interface. To understand how well service is delivered to subscribers you must characterize the performance of your network as a function of location. The E7475A GSM-based drive test system collects RF measurement and call performance data versus location. It can be configured for both indoor and outdoor measurements for E-GSM900, DCS1800, GSM1900 and GSM-R networks. Up to four digital receivers and test mobile phones can be integrated in a single Windows® software user interface.
Windows95, Windows98, and Windows NT is a U.S. registered trademark of Microsoft Corporation
Sort by :
Date
Date
Title
Filter Results
No information found for this product
Reset
By Type of Content
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility