Improve fault location measurements by reducing re-reflections with the ports' excellent impedance match

Highlights

  • Frequency range: dc to 26.5 GHz
  • Maximum SWR: 1.29
  • Insertion loss: 7.5 dB
  • Maximum amplitude tracking: 0.25 dB at 18 GHz
  • Maximum phase tracking: 2 deg typical

The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636B power divider/combiner is recommended when making wideband comparison measurements with the Keysight 8757 scalar vector network analyzer.

Extend the Capabilities of Your Product

Want help or have questions?