- Home
- Products and Services
- Accessories
- Terminal Blocks
- 34104A Low Thermal Input Connector
34104A Low Thermal Input Connector
Design custom input connections on your 34420A Micro Ohm Meter with this mating connector
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Design custom input connections on your 34420A Micro Ohm Meter with this mating connector
HIGHLIGHTS
- Wire: #22 to #28 AWG recommended
- Termination: 34420A mating connector
The Keysight 34104A is a low-thermal input connector that mates with the 34420A. It allows a user to design custom input connections.
The Keysight 34104A is only compatible with the 34420A.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility