What are you looking for?
M9391A PXIe Vector Signal Analyzer Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Release Date | Version | Version Description |
---|---|---|
2020-02-04 | 2.1.257.3 | Windows 10 support |
Release Date | Version |
---|---|
2020-02-04 | 2.1.257.3 |
Version Description |
---|
Windows 10 support |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9391A, M9214A, M9301A, M9350A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.1
Version Description:
- New M9214A FPGA bits with fix for ADC dither support in C03 rev boards.
- Updates to prevent Apogee hang when doing 32 bit packing acquisitions.
- Update M9214A FPGA.
-
Added input extension for setting digitizer sample size. Previously was fixed at 64 bits. User now able to select 32 bits.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9391A, M9214A, M9301A, M9350A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9391A, M9214A, M9301A, M9350A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.0.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
To programmatically control the M9300A, download the M938x driver from https://www.keysight.com/main/redirector.jspx?action=ref&cname=EDITORIAL&ckey=2235963&cc=US&lc=eng
Supported Instruments
- M9391A, M9214A, M9301A, M9350A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- M9214A, M9300A, M9301A, M9350A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.0
Version Description:
Enhancements
- Updated help file, added IVI-2014 Compliance, rebranded as Keysight Technologies.
- Added support for a maximum of 4 PXI VSAs in a single chassis sharing a single controller.
-
Improved multichannel timing synchronization performance.
-
Added phase synchronous operation via M9301A Synthesizer sharing capability, along with new IVI method and properties:
- Calibration2.LOLevelAlignment.AlignLoLevel
- Modulation3.BasebandPhase adjustment
- Modules.Synthesizer3.SharedRole
- Modules.Synthesizer.OutputPort
-
Added Reference3.AlignExternalReferenceAnd10MHzOut method to align phase of the 10 MHz Output with the External Reference input.
Critical Fixes
- Fix to enable using Modules.Reference.ProgrammableOutputTrigger properties when sharing M9300A Reference between multiple instruments.
How to Download
- Click the Download button.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9391A, M9214A, M9300A, M9301A, M9350A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 1.1.0
Version Description:
-
Added features for 89600 VSA Software power spectrum measurements (Option 89601B-SSA):
- Zero span measurements (power vs time)
- Sweep trigger
- IF Magnitude trigger (for gating and sweep trigger)
- Equivalent sweep time
- Allow higher Span/RBW ratios when using a 64 bit process
- Support M9000 resource manager sharing with multi-channel configurations
- Fixture Loss tables are no longer cleared by ResetDefaultProperties() or Reset().
- Fix to allow IF Filter alignment even when M9300A Reference module is not in the system timing slot.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- M9391A, M9214A, M9300A, M9301A, M9350A
Related Links
Added support for 89600 VSA Software stepped spectrum measurement (Option 89601B-SSA). Added MultiChannelSync IVI interface and MultiChannel C# example to allow direct utilization of multi-channel capability. Previous 1.1.300.0 release offered multi-channel support via 89600 VSA software only. Improved speed performance. Eliminated AgModularVSA IVI interface. All functionality is now accessed directly via the AgM9391
interface. M9214A FPGA 1.0.2.3 available – Optional, not currently required for any new software features. M9300A FPGA 1.0.1.0 available – Optional, not currently required for any new software features. Fix allowing Modules.Reference.ProgrammableOutputTrigger properites to take effect. Fixed issue causing a ReadIQData() exception after running an IF Flatness alignment.
Note: This release is not binary compatible with prior releases of the IVI-C driver. Programs using the C/C++ IVI-C driver must be recompiled for this version of the driver. Similarly, programs compiled with this version of the driver will not be compatible with older versions of the IVI-C driver. This incompatibility is due to renumbering of attribute constants defined in
the AgM9391.h include file.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- M9391A, M9214A, M9300A, M9301A, M9350A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- M9391A, M9214A, M9300A, M9301A, M9350A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- M9391A, M9214A, M9300A, M9301A, M9350A