The aim of the course is to impart practical knowledge for the application of the material models available in Structural Mechanics (VPS)/PAM-CRASH. The necessary theoretical basics are briefly presented at the beginning of the respective special topic. Typical phenomena of individual material classes and the possibility of describing these phenomena with Structural Mechanics (VPS)/PAM-CRASH will be discussed. The participants are informed which model is optimal for the respective material and load case.
Structural Mechanics (VPS) or CAE engineers.
Understand the phenomena of individual material classes and learn which standard material models exist in Structural Mechanics (VPS) to describe this material behavior.
No suitable date or place? Request custom training.
O que você está procurando?