O que você está procurando?
XA8723A IoT Wireless Test Software – Signaling Measurement Suite
XA8723A software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance.
A partir de
HIGHLIGHTS
- Offer great flexibility to designers and engineers to customize test sequences and test steps to test IoT devices
- Sample test plans provided include BLE signaling test plans for single-DUT, multi-DUT, receiver sensitivity, and more
- Easy to use interface with the Keysight KS8400A PathWave Test Automation Platform, with data reporting
The XA8723A IoT Signaling Measurement Suite supports IOT8720A and IOT8740A, is a plug-in that runs on Keysight KS8400A PathWave Test Automation Platform (TAP). It contains test steps that enable BLE signaling connection, transmitter power measurements, receiver PER, sensitivity, and many other measurements, for both single DUT and multidevice parallel testing configurations. The measurement suite plug-in comes with sample test plans.
The software provides powerful, flexible, and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. TAP provides a graphical user interface (GUI) so that both beginner and experienced programmers can quickly construct test plans consisting of multiple test steps. Flow operations are supported, along with parallel testing.
Software installer and the 30 days trial license are available on the XA8723A software download page.
Free Trial
XA8722A IoT Soft Front Panel & XA8723A IoT Signaling Measurement Suite and 30 Days Trial License
- XA8722A Soft Front Panel and XA8723A Signaling Measurement Suite Software Installer Package
- 30-Days Free Trial
Interested in a XA8723A?
Extend the capabilities for your IoT Wireless Test Software – Signaling Measurement Suite
Want help or have questions?