- Instrument Measurement Software
- Oscilloscope Software
- SW02MIPI MIPI Full Tx Test Suite
SW02MIPI MIPI Full Tx Test Suite
The MIPI Full Tx Test Suite is part of the subscription based Oscilloscope Compliance Test Software Suites. In addition to Tx validation licenses for C-PHY, D-PHY and M-PHY, this suite also provides the support of the C-PHY, D-PHY, M-PHY and LowSpeed MIPI Protocol Decode/Trigger Software. Together with the subscription model, this enables the support and coverage continuity as the MIPI technology progresses through revisions.
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
Vendido por: Keysight Online Sales
A partir de
HIGHLIGHTS
Compliance Test Software covered under the MIPI Full Tx Test Suite
- D9050MPHC - MIPI M-PHY V5.0 Compliance Test Software for Infiniium Oscilloscope
- D9040MPHC - MIPI M-PHY Compliance Test Software for Infiniium Oscilloscope
- D9020DPHC - MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes
- D9010CPHC - MIPI C-PHY Compliance Test Software for Infiniium Oscilloscopes
- D9010MCDP - MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) for Infiniium Oscilloscopes
- D9010MPMP - MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC)
- D9010MPLP - LowSpeed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI)
Interested in a SW02MIPI?
Extend the Capabilities of Your SW02MIPI
Hardware (PT)
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster