Software for Bit Error Ratio Testers
Find the Model That's Right for You
Ant.
Advanced Measurement Package for M8000 Series BERT Test Solutions.
N5991MC2A maximize the usage of test instruments with a fast and reliable application to automate system calibration and C-PHY 2.0 receiver conformance tests.
The M8085A MIPI® receiver test Solution software is a software plug-in for the M8070B system control software within the M8100 series of arbitrary waveform generators.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
OIF-CEI 4.0 Receiver Test Application for OIF-CEI 56G-Very Short Reach (VSR), Medium Reach (MR) and Long Reach (LR) PAM4
Error Distribution Analysis Package for M8000 Series BERT Test Solutions
Adjustable ISI Package simplifies receiver testing by offering unprecedented flexibility for handling test channels: A channel response can be emulated at the transmitter side either by specifying its insertion loss at specific frequency points or by using an s-parameters file. Channel emulation can be combined with actual physical ISI trace boards to result in a new test channel. M8070ISIB is compatible with the M8040A 64 Gbaud High-performance BERT.
IEEE 802.3bm Receiver Test Application for 25GAUI-1 Chip-to-Module, Chip-to-Chip, Cable and Backplane
Designed to assist and simplify the stress signal calibration used for testing the inputs of IEEE 802.3ck Draft 3.3 chip-to-chip (C2C) and chip-to-module (C2M) electrical interfaces using Keysight M8040A 64Gbaud Higher Performance BERT or an M8050A 120Gbd High-Performance BERT together with Keysight Digital Communication Analyzer (DCA) Oscilloscope or Infiniium UXR real-time Oscilloscope.
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
OIF-CEI 3.1 Receiver Test Application for OIF-CEI 28G-Very Short Reach (VSR), Short Reach (SR), Medium Reach (MR) and Long Reach (LR)
Keysight N5991HE1A HDMI eARC test solution simplifies connectivity and supports the most advanced audio formats and highest audio quality.
N5991HP1A HDMI electrical performance validation and compliance software solution offers a complete test execution environment for validating and troubleshooting the electrical performance of HDMI 1.4 and HDMI 2.1 sink devices.
The Rx solution including Station Configurator and ValiFrame maximizes the usage of test instruments, providing automated system calibration as well as conformance testing according to the M-PHY 5.0 test specification (CTS).
The N5991PB5A is the receiver test automation software for bit error ratio testers, allowing you to test and characterize PCI Express 5.0 ASICs.
The N5991PB6A is the receiver test automation software for bit error ratio testers, allowing you to test and characterize PCI Express 6.0 ASICs.
The N5991PC5A is the receiver test automation software for bit error ratio testers, allowing you to test, debug and characterize PCI Express 5.0 CEM Add-In Cards and systems.
The N5991ST3A is the latest SATA 3 receiver test automation software for bit error ratio testers, allowing you to test, debug and characterize SATA devices and hosts.
Maximize the usage of your test instruments with a fast and reliable application to automate system calibration and USB 3.2 receiver compliance tests.
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.
N5991U42A is the receiver compliance test automation software, allowing you to test and characterize USB4 Version 2.0 PAM3 designs.
Avançar
Extend the Capabilities of Your BERT
Customize your BERT with additional features and functions. Our selection of software, accessories, and services ensures you get the most out of your instrument. These are available for purchase with the equipment or anytime thereafter. With Keysight, you'll always have the latest capabilities.
Software Enterprise Agreement
Deploy a Keysight Software Enterprise Agreement to capture continuous value for your organization. Enterprise Agreements deliver flexible, cost-effective access to Keysight’s broad software portfolio through a re-mixable license pool.
Protect Your Innovation Investment
Want help or have questions?