S94510B Nonlinear Component Characterization 10 MHz - 110 GHz (Export Control)
Measure and display the calibrated, vector corrected waveform of the incident, reflected, and transmitted waves of the DUT
A partir de
Highlights
The S94510B Nonlinear Component Characterization provides strong insight into the nonlinear behavior of your device under test (DUT).
- Create user-defined parametric displays such as dynamic I/V curves
- Extract full input and output wave data for building user-defined models
- Quickly and easily set up and make measurements using the front panel Graphical User Interface (GUI) and remote programming interface
- Data represented in frequency, time, or power domains each give a unique insight into device operation so that designs can be optimized
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Featured Resources
Want help or have questions?