Highlights

The S94510B Nonlinear Component Characterization provides strong insight into the nonlinear behavior of your device under test (DUT).

  • Create user-defined parametric displays such as dynamic I/V curves
  • Extract full input and output wave data for building user-defined models
  • Quickly and easily set up and make measurements using the front panel Graphical User Interface (GUI) and remote programming interface
  • Data represented in frequency, time, or power domains each give a unique insight into device operation so that designs can be optimized

Free Trials

  • Get 30-day free trial license
  • Enables software application on your PNA Series

Want help or have questions?