Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
Y9054EM0E General-Purpose Digital Radio Application Bundle
The General Purpose Digital Radio Test package addresses the R&D requirements while designing LMR radios and the MilCom radio needs for custom modulation/analysis requirements
A partir de
The flexible digital modulation analysis option provides the various demands of “do it yourself” testing for single carrier, single modulation signals with a deep set of flexible modulation analysis tools that you can tweak to meet your needs. In addition, these flexible tools are SCPI programmable.
Highlights
This general-purpose digital radio application test package offers flexible modulation analysis and modulation generation, including user payload.
Key features:
- Standard-based and flexible digital demodulation analysis and generation
- Modulation types include FSK, ASK, MSK, PSK, QPSK, QAM, and presets for LMR formats
- Measurements include monitor spectrum, RF envelope, I/Q waveform, raw main time, search time, spectrum measurements, I/Q measurement time, I/Q ref time, I/Q measurement spectrum, I/Q ref spectrum, error vector time, error vector spectrum, magnitude error, phase error, demodulation results, demodulation bits, channel frequency response, and EQ impulse response
- Y9054EM0E license enables flexible digital modulation and analysis, including N7608APPC and N9054EM0E vector modulation analysis
Amplie as Capacidades
Want help or have questions?