Y1701A Multiple USB Instruments Configuration Kit
The Keysight Y1701A includes latch kit for connecting two Keysight USB instruments. Optional interconnect cables are offered for connecting two USB vector network analyzers.
A partir de
The Keysight Y1701A includes latch kit for connecting two Keysight USB instruments. Optional interconnect cables are offered for connecting two USB vector network analyzers.
HIGHLIGHTS
The Keysight Y1701A includes latch kit for connecting two Keysight Streamline Series USB instruments. Optional interconnect cables are offered for connecting two USB vector network analyzers to increase the number of test ports.
- Option 001 Interconnect cables for multiport configuration of P937xA.
- Option 101 Latch kit for connecting two 1-slot USB instruments
- Option 002 Interconnect cables for multiport configuration of P50xxA (up to 20 GHz)
Amplie as Capacidades
Want help or have questions?