O que você está procurando?
Y1275A Slot Blockers
The Y1275A Slot Blockers improve air flow past PXI modules by reducing air flow through unused chassis slots and re-routing the air flow through slots with modules.
A partir de
The Y1275A Slot Blockers improve air flow past PXI modules by reducing air flow through unused chassis slots and re-routing the air flow through slots with modules.
Highlights
Keysight PXIe chassis cooling design uses auto-speed fans to move air through the chassis. The Y1275A Slot Blockers improve air flow past PXI modules by reducing air flow through unused chassis slots and re-routing the air flow through slots with modules. The design provides better cooling efficiency in the chassis.
Amplie as Capacidades
Want help or have questions?