Required when synchronizing multiple (up to twelve) M9195B PXIe DSR modules

HIGHLIGHTS

This Y1251A Twelve Module Sync Cable is required when synchronizing multiple (up to twelve) M9195B PXIe DSR modules.

  • Only supports the M9195B PXIe DSR (M9195A not supported)
  • Connect to each M9195B PXIe DSR front panel (one cable per set of modules)
  • Requires M9195B option MMS
  • Includes cable and instructions

Amplie as Capacidades

Want help or have questions?