O que você está procurando?
W5302B RF Synthesis Core, System
Affordable, Accurate RF System and Linear Circuit Design Software
A partir de
W5302B RF Synthesis Core + System is an accurate RF system and linear circuit design software to identify and fix blocks that degrades performance.
Highlights
The W5302B RF Synthesis Core, System includes:
- RF System Simulation (Spectrasys) with root-cause analysis to identify and fix system blocks that degrade system performance
- System Frequency Planning (WhatIF) identifies spurious free IF bands from high or low side LO's
- Sys-Parameters support
RF system architecture design (Spectrasys) with accurate behavioral and Keysight Sys-Parameters data-based frequency-dependent system blocks to completely analyze nonlinear system block diagram performance. Unique root-cause diagnostics identify culprit components that impair system performance such as origins of nonlinear spurious mixing intermods ignored by traditional spreadsheet calculations. WhatIF instantly identifies spurious free IF bands for designing multiband down convertors with high or low side LO's.
Amplie as Capacidades
Want help or have questions?