O que você está procurando?
W4523E WiFi And Connectivity Library
Design and verify system performance for WiFi and connectivity chipsets
A partir de
Simulate and verify WiFi and Bluetooth system performance with reference sources and measurements for all connectivity system requirements.
Highlights
The W4523E WiFi and Connectivity Library includes:
- Ideal for design and verification of next-generation wireless connectivity
- Investigate system challenges such as coexistence and interference of multiple signals
- Usable with additional System Design analysis capabilities such as digital pre-distortion
The WiFi and Connectivity Library is a Layer 1 simulation reference library. The library elements, reference designs, and testbenches assist the design and verification of multi-format radios by providing configurable physical layer waveforms for networking standard 802.11a/b/n/p/ah/ac and 802.11ax. The library also provides references for Bluetooth Low Energy (LE), and Enhanced Data Rate (EDR) standards, making the W4523E a recommended add-on for smartphone validation.
Amplie as Capacidades
Want help or have questions?