W4517E SatCom Channel Model Kit
SatCom system architects harness the complete range of non-terrestrial links using System Design's SatCom channel model
A partir de
The SatCom Channel Model Kit for DVB and general SatCom applications.
Highlights
The W4517E SatCom Channel Model Kit includes:
- Flexible configurations to support GEO, MEO, LEO and Airborne platforms
- Trajectory data from PROPSIM Geometric Channel Modeling (GCM) software and Ansys AGI STK scenario simulation software
- Intuitive GUI to display satellite trajectory information with playback mode
- Unmanned aerial system support
- Antenna Modeling
- Path loss
- O2I penetration loss
- Atmospheric absorption
- Scintillation
- Time-varying Doppler shift
- Faraday rotation
This model simulates the propagation channel between the satellite and the UE on the ground. The W4517E SatCom Channel Model Kit is our channel model for non-terrestrial links and includes propagation characteristics to model a variety of satellite links natively in System Design. It supports path delay, frequency Doppler Shift, satellite trajectory visualization and is easy to configure.
Amplie as Capacidades
Want help or have questions?