Create transportable C++ models of certain algorithmic blocks from System Design for use in other applications.

Highlights

The W4512E C++ Code Generation Kit includes:

  • Create transportable, license-free C++ models
  • Over 100 DSP components that can be compiled
  • Test algorithms and designs in 3rd party verification tools

The W4512E C++ Code Generator Kit generates transportable, license-free C++ models from the System Design interface. This enables you to connect your PHY algorithms to design, implementation, and verification tools on other platforms and operating systems. Building on top of the unique “Modelbuilder” interface of the System Design platform, the C++ Code Generator also completes a full IP lifecycle for algorithm modeling, verification, and export.

Amplie as Capacidades

Want help or have questions?