O que você está procurando?
W3625B ADS Core, EM Design, Layout, HSD Ckt Sim, SIPro, PIPro
A cohesive SI and PI workflow for a predictive, productive, and insightful design journey
A partir de
Includes post-layout EM verification for high-speed serial signal integrity and power integrity.
Highlights
The W3625B ADS Core, EM Design, Layout, HSD Ckt Sim, SIPro, PIPro includes:
- SIPro EM analysis
- PIPro EM analysis: DC IR Drop, AC Impedance, Electro-Thermal analysis
- Transient Convolution
- Channel Simulation
- EM Design enables the creation and import of parameterized 3D components into ADS
The W3625B includes Power Integrity and Signal Integrity analysis, equipped with high-speed serial channel simulation. SIPro provides Signal Integrity EM analysis, enabling loss characterization and coupling of signal and power nets with the Power-Aware simulation engine. PIPro enables Power Integrity EM analysis for your power distribution network (PDN), including DC IR Drop analysis, AC impedance analysis, and electro-thermal analysis. This bundle includes HSD Circuit sim which contains: S-parameter sim, channel sim, transient sim, Controlled Impedance Line Designer (CILD), and Via Designer.
Amplie as Capacidades
Want help or have questions?