Verification Test Bench (VTB) for WiFi, Bluetooth, WiMax and additional wireless connectivity standards applications. Requires the W3040E Sys-Ckt Verification Simulator.

Highlights

The W3043E WiFi and Connectivity VTB includes:

  • Preconfigured WiFi, Bluetooth, Wimax and other wireless networking standards for circuit verification
  • TX/RX measurements for EVM, CCDF, BER/FER in MIMO channels
  • DSP models, signal sources, demodulation receivers to simulate circuits with fully coded systems
  • Circuit optimization against system level performance such as EVM, ACPR and BER

The WiFi and Connectivity VTB is a collection of wireless networking standards such as WiFi, Bluetooth and WiMax for the development of Physical Layer (RF-PHY) of wireless networking equipment that must be compatible with multiple available signals; and to verify effects of heterogeneous networking signal interference. It enables circuit designers to validate circuit performance against standards-compliant waveforms and measurements such as EVM/ACLR in transmitters; or sensitivity/de-sensitization in receivers.

Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.

Note: W3043E has been modified to remove 4096-QAM due to US export control ECCN 5D001. Please add the W3047E to your purchase to access 4096-QAM capability subject to relevant export control approvals in your geographic region.

Amplie as Capacidades

Want help or have questions?