• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Success Stories
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Saiba mais
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Success Stories right arrow
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
    • Electronic Design Automation
    • System Design (SystemVue)
    • W1718EP SystemVue C++ Code Generator [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    W1718EP SystemVue C++ Code Generator

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe as visões gerais técnicas
    Prev
    Produto de reposição
    Image for W4512E C++ Code Generation Kit
    W4512E C++ Code Generation Kit
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    • Transportable - Converts a SystemVue schematic into license-free C++ source code with optional XML wrapper, for easy user modification, compilation, and re-use in other applications, even on Linux. Note: Not all SystemVue library components are convertible; please talk to your Keysight sales person for specific details.
    • Automatic - packages generated C++ source code as a Microsoft Visual Studio project, immediately available for import back into SystemVue using SystemVue’s unique “Modelbuilder” interface, for verification against the latest communications standards and test equipment
    • Versatile - Creates a high-quality vendor-neutral starting point for embedded processor architectures, high-level synthesis tools, and functional verification

    SystemVue ESL Design SoftwareThe SystemVue W1718EP C++ code generator generates transportable, license-free C++ models from the SystemVue interface. This enables you to connect your PHY algorithms to design, implementation, and verification tools on other platforms and operating systems. Building on top of the unique “Modelbuilder” interface of the W1461 SystemVue platform, the W1718 also completes a full IP lifecycle for algorithm modeling, verification, and export.

    Watch a tutorial video about the W1718:

    • Introduction to C++ Code Generation from SystemVue Schematic (9 minutes)

    Why should I buy the W1718?

    The W1718 C++ code generator connects SystemVue’s baseband algorithm capabilities to many established signal processing and hardware design flows. At the highest level, the SystemVue platform enables a top-down a system-level approach that connects to both Baseband & RF implementation flows. At a lower level on the baseband side, the W1718 C++ code generator specifically enables the software side of that design flow. Unlike code generation products in other platforms, the W1718 completes an RF- and Comms-aware IP lifecycle, for structured, RF/Baseband model-based design, all the way from algorithm to test & measurement equipment.

    Microsoft Visual C++ 2013 is tightly integrated into SystemVue, allowing coordinated line-by-line debugging, live re-compilation, and automated script execution. Troubleshoot baseband algorithms line-by-line alongside SystemC, MATLAB code, VHDL, RF EDA models, Test waveforms, and standards-based IP references.

    W1718 Design Flow

    Applications

    The W1718 C++ code generator is used to connect SystemVue to a wide variety of tasks and external applications, such as:

    - Accelerated algorithm development for military and commercial wireless applications

    - Adding high-performance RF & comms functional models to other EDA systems

    - Rapid and transportable verification, including test vector generation

    - Create libraries of proprietary signal processing blocks

    - IP integration into other software engineering platforms (not limited to the examples below)

    • Pre-requisite for the SystemVue W1714 AMI Modeling Kit, which generates transportable IBIS-AMI high-speed SerDes models for use in industry-standard SI channel simulators. Download the Technical Kit for W1714 AMI Modeling Kit.

    Configuration

    • W1718 C++ Code generator can be added to any SystemVue environment
    • Code generated by the W1718 reveals the full hierarchical C++ source code. The output of the W1718 does not require a software license to run.
    • The W1718 does not generate C++ code for optional SystemVue baseband verification libraries, or other add-on libraries.
    • The W1718 is required for the W1714 AMI Modeling Kit.
    • The W1718 is included in the W1465 SystemVue System Architect bundle.