• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Accessories
    • Probes and Probe Accessories
    • U4324A PCIe 3.0 Flying Lead Solder Down Probe [Discontinued]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents
    • U4324A PCIe 3.0 Flying Lead Solder Down Probe

    U4324A PCIe 3.0 Flying Lead Solder Down Probe

    Status do Produto:
    Descontinuado/Com suporte atualmente
    Descontinuado/Com suporte atualmente
    KeysightCare
    KeysightCare
    Technical Support
    Suporte técnico
    pdf Baixe o folheto de dados
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
    • 4 channels per probe
    • Full customizable mapping per channel (direction and lane #)
    • Solder Down replaceable ZIF tips
    • Optional external reference clock source cable
    • Low capacitive loading
    • Supports PCIe 2.5 Gb/s, 5.0 Gb/s, and 8.0 Gb/s
    • One (1) probe will support x1 and x2 lane widths for either unidirectional and bidirectional or x4 unidirectional
    • Operating range is 0 °C to +55 °C 

    The U4324A flying lead probe is a Keysight probing solution provided for the U4301A PCIe Gen3 Protocol Analyzer module. Each Flying Lead probe consists of five cables on one end and a pod on the other end. Four of the five wires are used to capture a PCI Express differential signal. The fifth wire is provided for connecting the probe to an optional external reference clock on the DUT. The pod plugs into a U4301A PCIe3 Protocol Analyzer port. The four signal cables plug into a replaceable N5426A ZIF (Zero Insertion Force) tip which in turn gets soldered to a channel on the DUT. The reference clock cable requires a 3-pin header attached to the DUT reference clock output source. The 3-pin header is the same as that used for the optional external reference clock connection on the U4322A Mid Bus 3.0 probe.

    The U4301A PCIe3 Protocol Analyzer can accept up to 4 Flying Lead probes which can provide support for up to 16 channels unidirectional or 8 channels bidirectional (4 Flying Lead probes). A single Flying Lead probe can be mapped with the U4301A Protocol Analyzer to probe: x1 or x2 either unidirectional or bidirectional, or x4 unidirectional. Two (2) Flying Leads are required to support x4 bidirectional or x8 unidirectional.

    The Flying Lead probe supports PCI Express 2.5 Gb/s, 5.0 Gb/s and 8.0 Gb/s. Its operating range is 0 °C to +55 °C. Each Flying Lead probe has a unique serial number for easy tracking.