O que você está procurando?
SL2640A Add-on Box – MCS Charging Cable for EV Test
Enhance Your Charging Discovery System with MCS testing capability
A partir de
Extend your Charging Discovery System with the SL2640A MCS Cable Box for EV communication and performance testing.
Highlights
Extend your Charging Discovery System for EV-side MCS testing
The SL2640A Add-on Box extends the Charging Discovery System with an instrumented MCS charging cable and connector interface for EV-side testing. It supports development, interoperability, and performance validation of MCS-enabled electric vehicles and charging controllers. Engineers can perform communication-only testing during early development stages or execute combined communication and charging performance testing in fully integrated laboratory environments.
Highlights:
- Instrumented MCS charging cable for EV-side validation
- Supports CE and ID signal measurement and logging
- Communication testing using Automotive Ethernet and Power Line Communication (PLC) technologies
- Compatible with SL1040A Portable CDS and SL1047A High-Power CDS
- Enables communication-only in combination with SL1550A EV – EVSE Charging Communication Interface Tester, standard-power, and high-power MCS test scenarios
Amplie as Capacidades
Want help or have questions?