O que você está procurando?
Add-on Box – MCS Inlet for EVSE Test
Enhance your Charging Discovery System with MCS testing capability
A partir de
Validate Megawatt Charging Systems with the SL2630A MCS Inlet Add-on Box for EVSE communication, interoperability, and performance testing.
Highlights
Extend your Charging Discovery System for MCS testing
The SL2630A Add-on Box provides a fully instrumented MCS vehicle inlet for EVSE-side testing. It enables charging infrastructure manufacturers to validate communication behavior, interoperability, and charging performance of MCS-compliant chargers in a controlled and repeatable environment. The solution supports communication-only verification as well as combined communication and power testing up to 400 A and, when used with high-power CDS configurations, up to 800 A.
Highlights:
- MCS vehicle inlet interface for EVSE validation
- Supports CE and ID signaling according to IEC 61851-23-3
- Compatible with SL1040A Portable CDS and SL1047A High-Power CDS
- Enables communication-only in combination with SL1550A EV – EVSE Charging Communication Interface Tester, standard-power, and high-power MCS test scenarios
Amplie as Capacidades
Want help or have questions?