S97083B provides fully calibrated conversion gain/loss, relative phase, and absolute group delay measurements of mixers and converters without the need for reference or calibration mixers.

Highlights

Key converter measurements:

  • Fully-calibrated measurements of conversion loss/gain plus phase and group delay, with swept or fixed input and output frequencies and input and LO power
  • SMC+Phase offers measurements of deviation-from-linear-phase and absolute group delay without a reference mixer
  • VMC adds a function for measuring group delay of frequency converting devices.
  • Measure converters with fully embedded local oscillators with S97084B

Advanced calibration

  • Power-meter-based calibration provides high accuracy for conversion gain or loss
  • SMC+Phase comb-generator-based calibration eliminates the need for calibration mixers

Easy to set up and use

  • Intuitive tab-based user interface makes it easy to configure measurements
  • Calibration Wizard guides user through calibration process
  • Application controls external signal generators and power meters

S97083B includes the scalar mixer/converter plus phase (SMC+Phase) measurement class that provides fully calibrated conversion gain/loss, relative phase, and absolute group delay measurements of mixers and converters without the need for reference or calibration mixers. Eliminating the calibration mixer requires a U9391C/F/G comb generator and an external DC power supply. A vector mixer characterization (VMC) is also included for measuring group delay of frequency converting devices. VMC can be used to characterize a calibration mixer supplied by the user.

S97083B provides an intuitive and easy-to-use user interface for setting up mixer and converter measurements, with single or dual conversion stages. It can control the analyzer’s built-in source(s) as well as external signal generators for use as LO signals.

S97083B is a superset of S97082B, so they should not be installed together. S97083B is compatible with S97084B, which enables measurements of converters with internal LOs.

Amplie as Capacidades

Want help or have questions?