S93898B Built-in Performance Test Software
-
Imagem indisponível
The S93898B provides a simple interface to perform the network analyzer performance test.
A partir de
HIGHLIGHTS
- Built-in performance test running on PNA Series network analyzers for the standard compliant calibration
- Requires some external equipment to perform the performance test
- Only Fixed license is available
The S93898B built-in performance test software provides a simple user interface to perform the system performance tests for PNA Series B model network analyzers. Only fixed-perpetual or one year software license is available and the transportable license is not supported. This is equivalent to the Option 898 on the PNA/PNA-L/PNA-X Series A model network analyzers. To perform the system performance test, some external equipment is required.
Learn more about Keysight Network Analyzer Software
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S93898B?
Extend the capabilities for your Built-in Performance Test Software
Featured Resources for S93898B Built-in Performance Test Software
Want help or have questions?