Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
PX0107A Low Noise Filter Adapter
The Adapter converting Dsub25 outputs to five SMB outputs with the low noise filtering capability
A partir de
The PX0107A converts Dsub25 outputs to five SMB outputs with the low noise filtering capability down to 25 μVrms (20 MHz). It supports the Keysight M9614/15A.
Highlights
The Keysight PX0107A converts Dsub25 outputs to five SMB outputs with the low noise filtering capability. It supports the Keysight M9614/15A.
- Low noise filtering capability down to 25 μVrms (20 MHz)
- Maximum output range: 30 V / 150 mA (DC)
- Output residual resistance (2-wire): 65 mΩ nominal
- Force and sense lines are available
- Force and sense lines for each channel are connected to each other in the adapter
Amplie as Capacidades
Want help or have questions?